Publish your products
Wandausleger 100 fvz
Wandausleger 100 fvz

    Wandausleger 100 fvz

    Ausleger zur Montage von Bahnen 100-600mm. Für mittlere bis schwere Traglasten.

    Varianten

    • Wandausleger 600 fvz (Art.Nr: 309846)
    • Wandausleger 500 fvz (Art.Nr: 309845)
    • Wandausleger 400 fvz (Art.Nr: 309844)
    • Wandausleger 300 fvz (Art.Nr: 309843)
    • Wandausleger 200 fvz (Art.Nr: 309842)
    Specification
    • Art.Nr309841
      ELDAS®-Nr127081816
      WerkstoffStahl - DD11
      Länge129 mm
      Breite45 mm
      Höhe56 mm
      Gewicht0.172 kg
      Blechstärke1.5 mm

      Varianten

      Wandausleger 600 fvz
      Art.Nr: 309846 | ELDAS®-Nr: 127081866 | Breite: 45 mm | Höhe: 117 mm | Gewicht: 0.882 kg

      Wandausleger 500 fvz
      Art.Nr: 309845 | ELDAS®-Nr: 127081856 | Breite: 45 mm | Höhe: 105 mm | Gewicht: 0.717 kg

      Wandausleger 400 fvz
      Art.Nr: 309844 | ELDAS®-Nr: 127081846 | Breite: 45 mm | Höhe: 92 mm | Gewicht: 0.561 kg

      Wandausleger 300 fvz
      Art.Nr: 309843 | ELDAS®-Nr: 127081836 | Breite: 45 mm | Höhe: 80 mm | Gewicht: 0.421 kg

      Wandausleger 200 fvz
      Art.Nr: 309842 | ELDAS®-Nr: 127081826 | Breite: 45 mm | Höhe: 68 mm | Gewicht: 0.291 kg

    Technical specification
    • Unique ref.309841
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)56
    • Width (mm)45
    • Depth (mm)129
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.172
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit