Publish your products
Ausleger 90° Briport 200 mm fvz
Ausleger 90° Briport 200 mm fvz

    Ausleger 90° Briport 200 mm fvz

    Ausleger zum Befestigen von Kabelführungsrohren. Tragprofil fest verschweisst 90°.

    Varianten

    • Ausleger 90° Briport 600 mm fvz (Art.Nr: 309943)
    • Ausleger 90° Briport 410 mm fvz (Art.Nr: 309942)
    • Ausleger 90° Briport 350 mm fvz (Art.Nr: 309941)
    Specification
    • Art.Nr309940
      ELDAS®-Nr127080906
      WerkstoffStahl - DD11
      Länge200 mm
      Breite50 mm
      Höhe200 mm
      Gewicht1.061 kg

      Varianten

      Ausleger 90° Briport 600 mm fvz
      Art.Nr: 309943 | ELDAS®-Nr: 127080936 | Breite: 50 mm | Höhe: 200 mm | Gewicht: 2.342 kg

      Ausleger 90° Briport 410 mm fvz
      Art.Nr: 309942 | ELDAS®-Nr: 127080926 | Breite: 50 mm | Höhe: 200 mm | Gewicht: 1.733 kg

      Ausleger 90° Briport 350 mm fvz
      Art.Nr: 309941 | ELDAS®-Nr: 127080916 | Breite: 50 mm | Höhe: 200 mm | Gewicht: 1.54 kg

    Technical specification
    • Unique ref.309940
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)200
    • Width (mm)50
    • Depth (mm)200
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.061
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit