Publish your products
Kabelführung KF 100 Briport
Kabelführung KF 100 Briport

    Kabelführung KF 100 Briport

    Zweiteilige Kabelführung aus hochwertigem, flammhemmendem und halogenfreiem Kunststoff. Mit Scharnierstangen aus rostfreiem Stahl.

    Varianten

    • Kabelführung KF 150 Briport (Art.Nr: 309972)
    Specification
    • Art.Nr309971
      ELDAS®-Nr127098606
      WerkstoffKunststoff
      Länge353 mm
      Breite149 mm
      Höhe188 mm
      Gewicht1.16 kg

      Varianten

      Kabelführung KF 150 Briport
      Art.Nr: 309972 | ELDAS®-Nr: 127098616 | Breite: 199 mm | Höhe: 233 mm | Gewicht: 1.53 kg

    Technical specification
    • Unique ref.309971
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)188
    • Width (mm)149
    • Depth (mm)353
    Related
    • Material mainPlastic
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.16
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit