Publish your products
Multifix Profil 50 x 50 x 200 mm A4, 1.4571
Multifix Profil 50 x 50 x 200 mm A4, 1.4571

    Multifix Profil 50 x 50 x 200 mm A4, 1.4571

    Multifix C-Profil 50x50 verzahnt. Mit Vierkant- und Langlöchern. Für hohe Traglasten geeignet. Befestigungsmittel M10. Rostfreier Stahl.

    Varianten

    • Multifix Profil 50 x 50 x 800 mm A4, 1.4571 (Art.Nr: 316528)
    • Multifix Profil 50 x 50 x 6000 mm A4, 1.4571 (Art.Nr: 316535)
    • Multifix Profil 50 x 50 x 1200 mm A4, 1.4571 (Art.Nr: 316532)
    • Multifix Profil 50 x 50 x 1000 mm A4, 1.4571 (Art.Nr: 316530)
    Specification
    • Art.Nr316522
      WerkstoffRostfreier Stahl - 1.4571
      Länge200 mm
      Breite50 mm
      Höhe50 mm
      Gewicht0.54 kg

      Varianten

      Multifix Profil 50 x 50 x 800 mm A4, 1.4571
      Art.Nr: 316528 | Breite: 50 mm | Höhe: 50 mm | Gewicht: 2.15 kg

      Multifix Profil 50 x 50 x 6000 mm A4, 1.4571
      Art.Nr: 316535 | Breite: 50 mm | Höhe: 50 mm | Gewicht: 16.1 kg

      Multifix Profil 50 x 50 x 1200 mm A4, 1.4571
      Art.Nr: 316532 | Breite: 50 mm | Höhe: 50 mm | Gewicht: 3.22 kg

      Multifix Profil 50 x 50 x 1000 mm A4, 1.4571
      Art.Nr: 316530 | Breite: 50 mm | Höhe: 50 mm | Gewicht: 2.7 kg

    Technical specification
    • Unique ref.316522
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)50
    • Width (mm)50
    • Depth (mm)200
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.54
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit