Publish your products
WSMB-Winkel 90° eckig 200/110 ZMA

WSMB-Winkel 90° eckig 200/110 ZMA

Zur Verwendung bei geringen Platzverhältnissen. Sprossen aus C-Profil mit Sprossenabstand 150mm.

Varianten

  • WSMB-Winkel 90° eckig 600/110 ZMA (Art.Nr: 320058)
  • WSMB-Winkel 90° eckig 500/110 ZMA (Art.Nr: 320057)
  • WSMB-Winkel 90° eckig 400/110 ZMA (Art.Nr: 320056)
  • WSMB-Winkel 90° eckig 300/110 ZMA (Art.Nr: 320055)
Specification
  • Art.Nr320054
    ELDAS®-Nr127004916
    WerkstoffStahl - S250GD
    Länge645 mm
    Breite645 mm
    Höhe110 mm
    Gewicht5.66 kg
    Blechstärke1.5 mm

    Varianten

    WSMB-Winkel 90° eckig 600/110 ZMA
    Art.Nr: 320058 | ELDAS®-Nr: 127004956 | Breite: 1045 mm | Höhe: 110 mm | Gewicht: 8.43 kg

    WSMB-Winkel 90° eckig 500/110 ZMA
    Art.Nr: 320057 | ELDAS®-Nr: 127004946 | Breite: 945 mm | Höhe: 110 mm | Gewicht: 7.75 kg

    WSMB-Winkel 90° eckig 400/110 ZMA
    Art.Nr: 320056 | ELDAS®-Nr: 127004936 | Breite: 845 mm | Höhe: 110 mm | Gewicht: 7.05 kg

    WSMB-Winkel 90° eckig 300/110 ZMA
    Art.Nr: 320055 | ELDAS®-Nr: 127004926 | Breite: 745 mm | Höhe: 110 mm | Gewicht: 6.35 kg

Technical specification
  • Unique ref.320054
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)110
  • Width (mm)645
  • Depth (mm)645
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)5.66
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit