Publish your products
WSMB-Winkel 90° eckig 200/60 ZMA

WSMB-Winkel 90° eckig 200/60 ZMA

Zur Verwendung bei geringen Platzverhältnissen. Sprossen aus C-Profil mit Sprossenabstand 150mm.

Varianten

  • WSMB-Winkel 90° eckig 600/60 ZMA (Art.Nr: 322058)
  • WSMB-Winkel 90° eckig 500/60 ZMA (Art.Nr: 322057)
  • WSMB-Winkel 90° eckig 400/60 ZMA (Art.Nr: 322056)
  • WSMB-Winkel 90° eckig 300/60 ZMA (Art.Nr: 322055)
Specification
  • Art.Nr322054
    ELDAS®-Nr127004816
    WerkstoffStahl - S250GD
    Länge645 mm
    Breite645 mm
    Höhe60 mm
    Gewicht4.197 kg
    Blechstärke1.5 mm

    Varianten

    WSMB-Winkel 90° eckig 600/60 ZMA
    Art.Nr: 322058 | ELDAS®-Nr: 127004856 | Breite: 1045 mm | Höhe: 60 mm | Gewicht: 6.512 kg

    WSMB-Winkel 90° eckig 500/60 ZMA
    Art.Nr: 322057 | ELDAS®-Nr: 127004846 | Breite: 945 mm | Höhe: 60 mm | Gewicht: 5.935 kg

    WSMB-Winkel 90° eckig 400/60 ZMA
    Art.Nr: 322056 | ELDAS®-Nr: 127004836 | Breite: 845 mm | Höhe: 60 mm | Gewicht: 5.35 kg

    WSMB-Winkel 90° eckig 300/60 ZMA
    Art.Nr: 322055 | ELDAS®-Nr: 127004826 | Breite: 745 mm | Höhe: 60 mm | Gewicht: 4.774 kg

Technical specification
  • Unique ref.322054
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)60
  • Width (mm)645
  • Depth (mm)645
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)4.197
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit