Publish your products
WSMB-Bogen 90° 200 x 60 A4, 1.4404
WSMB-Bogen 90° 200 x 60 A4, 1.4404

    WSMB-Bogen 90° 200 x 60 A4, 1.4404

    Zur Verwendung für grosse Radien. Sprossen aus C-Profil mit Sprossenabstand 150mm. Rostfreier Stahl.

    Varianten

    • WSMB-Bogen 90° 300 x 60 A4, 1.4404 (Art.Nr: 322308)
    • WSMB-Bogen 90° 600 x 60 A4, 1.4404 (Art.Nr: 322311)
    • WSMB-Bogen 90° 500 x 60 A4, 1.4404 (Art.Nr: 322310)
    • WSMB-Bogen 90° 400 x 60 A4, 1.4404 (Art.Nr: 322309)
    Specification
    • Art.Nr322307
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge907 mm
      Breite907 mm
      Höhe60 mm
      Gewicht5.964 kg
      Blechstärke1.5 mm
      Sprossenabstand157 mm

      Varianten

      WSMB-Bogen 90° 300 x 60 A4, 1.4404
      Art.Nr: 322308 | Breite: 1007 mm | Höhe: 60 mm | Gewicht: 6.629 kg

      WSMB-Bogen 90° 600 x 60 A4, 1.4404
      Art.Nr: 322311 | Breite: 1307 mm | Höhe: 60 mm | Gewicht: 8.626 kg

      WSMB-Bogen 90° 500 x 60 A4, 1.4404
      Art.Nr: 322310 | Breite: 1207 mm | Höhe: 60 mm | Gewicht: 7.96 kg

      WSMB-Bogen 90° 400 x 60 A4, 1.4404
      Art.Nr: 322309 | Breite: 1107 mm | Höhe: 60 mm | Gewicht: 7.295 kg

    Technical specification
    • Unique ref.322307
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)907
    • Depth (mm)907
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)5.964
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit