Publish your products
Winkel 45° NW 100 x 60 A4, 1.4404
Winkel 45° NW 100 x 60 A4, 1.4404

    Winkel 45° NW 100 x 60 A4, 1.4404

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle und integrierten Verbindungslaschen. Rostfreier Stahl.

    Varianten

    • Winkel 45° NW 400 x 60 A4, 1.4404 (Art.Nr: 360420)
    • Winkel 45° NW 300 x 60 A4, 1.4404 (Art.Nr: 360320)
    • Winkel 45° NW 200 x 60 A4, 1.4404 (Art.Nr: 360220)
    Specification
    • Art.Nr360120
      ELDAS®-Nr127054206
      WerkstoffRostfreier Stahl - 1.4404
      Länge287 mm
      Breite167 mm
      Höhe60 mm
      Gewicht0.522 kg

      Varianten

      Winkel 45° NW 400 x 60 A4, 1.4404
      Art.Nr: 360420 | ELDAS®-Nr: 127054256 | Breite: 507 mm | Höhe: 60 mm | Gewicht: 2.317 kg

      Winkel 45° NW 300 x 60 A4, 1.4404
      Art.Nr: 360320 | ELDAS®-Nr: 127054266 | Breite: 399 mm | Höhe: 60 mm | Gewicht: 1.659 kg

      Winkel 45° NW 200 x 60 A4, 1.4404
      Art.Nr: 360220 | ELDAS®-Nr: 127054366 | Breite: 275 mm | Höhe: 60 mm | Gewicht: 0.662 kg

    Technical specification
    • Unique ref.360120
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)167
    • Depth (mm)287
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.522
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit