Publish your products
Deckel zu Winkel 45° NW 100 x 60 A4, 1.4404
Deckel zu Winkel 45° NW 100 x 60 A4, 1.4404

    Deckel zu Winkel 45° NW 100 x 60 A4, 1.4404

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation. Rostfreier Stahl.

    Varianten

    • Deckel zu Winkel 45° NW 200 x 60 A4, 1.4404 (Art.Nr: 360225)
    • Deckel zu Winkel 45° NW 400 x 60 A4, 1.4404 (Art.Nr: 360425)
    • Deckel zu Winkel 45° NW 300 x 60 A4, 1.4404 (Art.Nr: 360325)
    Specification
    • Art.Nr360125
      ELDAS®-Nr127053306
      WerkstoffRostfreier Stahl - 1.4404
      Länge215 mm
      Breite177 mm
      Höhe14 mm
      Gewicht0.3 kg

      Varianten

      Deckel zu Winkel 45° NW 200 x 60 A4, 1.4404
      Art.Nr: 360225 | ELDAS®-Nr: 127053366 | Breite: 284 mm | Höhe: 14 mm | Gewicht: 0.584 kg

      Deckel zu Winkel 45° NW 400 x 60 A4, 1.4404
      Art.Nr: 360425 | ELDAS®-Nr: 127053486 | Breite: 516.5 mm | Höhe: 14 mm | Gewicht: 1.813 kg

      Deckel zu Winkel 45° NW 300 x 60 A4, 1.4404
      Art.Nr: 360325 | ELDAS®-Nr: 127053456 | Breite: 408 mm | Höhe: 14 mm | Gewicht: 1.279 kg

    Technical specification
    • Unique ref.360125
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)14
    • Width (mm)177
    • Depth (mm)215
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.3
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit