Alternating Tread Stair Bracing KitsAlternating Tread Stair Bracing Kits
View previous images
View next images

Alternating Tread Stair Bracing Kits

Sway bracing comes as a kit that includes:

✔Stainless steel brackets and hardware for the upper and lower connections
✔Custom tubing with choice of materials and finish options

    Specification
    • Bracing specifications are calculated based on the following:

      ✔Dimensions of any surrounding obstacles

      ✔Optimal spread angle (0° to 20° for 56° stairs; 0° to 10°for 68° stairs)

      ✔Optimal brace angle (20° to 30° from the vertical plane)

      Contact us if you need assistance with determining the optimal spread and brace angles for your system.

    Technical specification
    • Unique ref.alternating-tread-stairs-bracing
    • Collection setStairs
    • CollectionAlternating Tread Stairs
    • TypeObject (single object)
    • Date of publishing2015-05-13
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 1.4 CodeL4322
    • Uniclass 1.4 DescriptionStairs
    • Uniclass 2.0 CodePR-84
    • Uniclass 2.0 DescriptionStair And Ladder Products
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 DescriptionStair and ladder units
    • NBS Reference Code84
    • NBS Reference DescriptionStair And Ladder Products
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    United States
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands