Publish your products
Bolted Access Stair, Models 01/02
Bolted Access Stair, Models 01/02
    Archived

    Bolted Access Stair, Models 01/02

    4.2 out of 5 stars4.2(5 reviews)

    Bolt together metal stairs: steel bolted access stair systems

    Pre-engineered standard stairs with an easy-to-assemble erection bolt design.

    Benefits of bolted access stairs

    ✔ Same business day pricing and drawings
    ✔ Simple assembly on-site, even in compact spaces
    ✔ Cost-effective solution for retrofits and renovations
    ✔ Knock-down design ships flat
    ✔ No welding or expensive equipment required for installation

    Code compliance

    ✔ OSHA-compliant stairs
    ✔ IBC-compliant stairs

    Stairs for structural steel construction and large-scale projects

    Our commercial steel stairs are a complete outsource solution for steel welded egress stair systems that includes estimating, design, detailing, and dedicated project management.

    _________________________________________________________________________________________________________________

    Our bolt-together Models 01AA and 02AA are designed for the following applications:

    • Industrial egress stairs
    • Industrial equipment and mezzanine access stairs
    • Industrial secondary access stairs

    Model 01AA is for stairs up to 12 feet, and Model 02AA is for stairs between 12 feet and 20 feet.

     

    Our bolt-together systems are the simplest and most cost-effective stair solutions available.

    • Because the engineering and design capabilities are built into our computer system, we can provide you with pricing and project drawings within minutes over the phone.
    • Bolt-together stairs can be shipped completely unassembled, greatly reducing shipping costs compared to welded stair systems.
    • Bolt-together stairs require no welding or expensive installation equipment and can be assembled within compact spaces.

    Specification
    • Applications
      ✔ OSHA-compliant access
      ✔ Industrial egress
      ✔ Industrial equipment access
      ✔ Crossover systems
      ✔ Industrial secondary access
      ✔ Mezzanine access
      ✔ Dock stair
      ✔ Catwalk access


      Specifications and options for OSHA-compliant bolted access stairs
      DIMENSIONS  MINIMUM/MAXIMUM
      Stair height 18"/240"
      Stair angle (stair heights up 123") 25°/ 50°
      Stair angle (stair heights 124" and up) 29°/ 50°
      Riser height 4" / 10"
      Rail height 30" / 43"
      Baluster spacing (spherical clearance) 3¾" / 36"
      Tread width (inside stair width) 24" / 48"

    Technical specification
    • Unique ref.bolted-access-stairs-01-02
    • Product familyStairs
    • Product groupBolted Access Stairs
    • TypeObject (single object)
    • Date of publishing2015-05-13
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 DescriptionStair and ladder units
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit