The perfect example of Italian style.
Lapitec® is an innovative “full body” sintered stone slab. Available in large format slabs, it unites aesthetic design appeal and the superior mechanical and physical properties of porcelain with the elegance, workability, colours and typical finishes of natural stone.
It is XXL
Lapitec® is the sintered stone surface with the largest size available on the market. It is manufactured in XXL slabs, with calibrated thicknesses of 12, 20 or 30 mm.
The 12 and 20 mm thicknesses guarantee a slab size of 3365x1500 mm (5.05m2), and the 30 mm slabs guarantee a slab size of 1460x3365 mm (4.91m2).
It is versatile
Lapitec® provides the most suitable and diverse solutions for construction and furnishing, with the dimensions required by designers. Being a “full body” material it is easy to work and can be utilizedin countless applications: from internal and external cladding to pavements, from kitchen tops to ventilated façades
It is clean
Lapitec® is non porous and therefore resistant to staining, mould and bacteria. Lapitec® ’s resistance to these factors means it is easily cleaned.
It is eternal
Lapitec® is a product that is long lasting and completely weather proof. Every slab is resistant to acids, alkalis, deep abrasions, fire, frost and is unaffected by UV rays. It is also resistant to graffiti.
It is natural
Lapitec® is produced with maximum respect for both people and the environment. It is completely inert, containing no resins or petroleum derivatives.