Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lappset/products/00813a00-ce94-418e-a809-e34a1192600c
Home
Categories
Landscaping
Playground
Angry birds activity park AB0001
Available in United States
Lappset
Follow
Angry birds activity park AB0001
Produktgrupp: ANGRY BIRDS ACTIVITY PARKS Produktnamn: Produktnummer: AB0001 Användargrupp 2+
Download
Technical specification
Technical specification
Unique ref.
AB0001
Type
Object (single object)
Date of publishing
2012-06-05
Edition number
1
Height (mm)
820
Width (mm)
590
Depth (mm)
750
Links
Links
Product url
http://www.lappset.com/se/sv/Produkter/Angry_Birds_Activity_Parks.iw3
Installation instructions
http://www.lappset.com/se/sv/Produkter/Sok_produkter/Produkt_kort.iw3?prodID=AB0001
Related
Related
Material main
Wood
Material secondary
Aluminium
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
10
Classification
Classification
BIMobject Category
Landscaping - Playground
IFC classification
Furniture
UNSPSC name
Profiles
UNSPSC code
301023
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Climbing Structure 16 | Playground Equipment | Climbing Structure
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download