Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laudescher/products/a5295591-8d28-4861-b2ec-e8100d546f66
Home
Categories
Construction
Ceilings
LINEA SHAPE Suspended ceiling
Unavailable in United States
Laudescher
Follow
LINEA SHAPE Suspended ceiling
4.7
(13 reviews)
Acoustic wood panels for suspended ceiling
Download
Specification
Specification
TECHNICAL SPECS Form : lined Wood section : 20 x 68 mm Spacing between slats : 65.7 mm Average void area : 77% FINISH/FIRE REACTION Natural D-s2,d0 Clear varnish D-s2,d0 / B-s2, d0 Wax Color D-s2,d0 / B-s2, d0 Wax Color + varnish D-s2,d0 / B-s2, d0
Technical specification
Technical specification
Unique ref.
lauder-linea-shape-ceiling
Product family
LINEA
Product group
Suspended ceiling
Type
Object (single object)
Date of publishing
2020-02-28
Edition number
1
Links
Links
Product url
https://www.processbois.co.uk/manufacturer-wood-panel/products/lauder-linea-suspended-ceiling/product-shape-2-6-6.html
Installation instructions
https://www.processbois.co.uk/manufacturer-wood-panel/brochures/pdf/LL-installation.pdf
Product certification
https://www.processbois.co.uk/PDF/product/Lauder-Linea/Certificat-FSC-Laudescher.pdf
Technical description
https://www.processbois.co.uk/PDF/product/Lauder-Linea/suspended-ceiling/laudescher-shape-2.6.6_suspended-ceiling.pdf
Related
Related
Material main
Wood
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Construction - Ceilings
IFC classification
Covering
UNSPSC name
Suspended ceiling systems
UNSPSC code
30161604
Uniclass 2015 Code
Ss_30_25_22
Uniclass 2015 Description
Demountable suspended ceiling systems
CSI MasterFormat 2014 Code
09 54 26
CSI MasterFormat 2014 Title
Suspended Wood Ceilings
OmniClass Number
23-15 13 21 15
OmniClass Title
Wood Ceiling Panels
CSI UniFormat II Code
C3030
CSI UniFormat II Title
Ceiling Finishes
Region availability
Europe
Belgium
Denmark
France
Germany
Sweden
Switzerland
United Kingdom
Similar products
Lindner Group
LMD-L LAOLA | Metal Baffle Ceiling in wavelike design
3.7
(
7
)
Download
Hunter Douglas Ceilings
Woodwright Ceilings - Tavola
1.8
(
5
)
Download
Hunter Douglas Ceilings
Metal Ceilings - Cell Ceilings - Cell Frames
Download
Ardemo
Wooden slats - Slatted false ceiling - ECOGRID
Download
Progress Architektura
SCREEN DECO METAL CEILINGS
Download
Royal Corinthian
Ceiling Dome - CD330x156, 330-1/2” wide x 156-7/16” deep
Download