We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN Shower tray 800 x 1000 mm

Unique ref.: 212331
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: SHOWERTRAYS
Width (mm): 1000
Height (mm): 55
Depth (mm): 800
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (8)
Rectangular shower tray made of SENTEC solid surface material, casted
Removable siphon cover made of SENTEC solid surface
For floor-even installation (no feet support required)


Material main: Solid surface
Material secondary: Solid surface
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 30.5

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays

All BIM objects are real products from real manufacturers confirmed and approved