We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Shower tray 1100 x 800 mm

Unique ref.: 212332
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: SHOWER TRAYS
Width (mm): 1100
Height (mm): 800
Depth (mm): 55
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Shower tray, rectangular, made of Sentec, solid surface material, casted

Removable siphon cover made of Sentec, solid surface

For floor-even installation (no feet support required)


Material main: Solid surface
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 35

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays

BIMobject®