We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

INDURA Shower tray 900 x 900 mm, square

Unique ref.: 215071
Brand: LAUFEN
Product family: INDURA
Product group: SHOWERTRAYS
Width (mm): 900
Height (mm): 25
Depth (mm): 900
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (9)
Square shower tray made of 3,5 mm enamelled steel
Charge 000 – without antinoise pads
Charge 040 – with antinoise pads (fulfil DIN 4109)
Charge 041 – with antinoise pads (fulfil SIA 181 and DIN 4109)


Material main: Steel
Material secondary: Steel
Designed in: Switzerland
Manufactured in: Spain
Weight Net (Kg): 30.1

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays

BIMobject®