Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/068897dc-2b0e-47b6-afa6-99e1b631c632
Home
Categories
Sanitary
Shower trays
INDURA Shower tray 1400 x 800 mm, rectangular
Available in United States
LAUFEN
Follow
Archived
INDURA Shower tray 1400 x 800 mm, rectangular
Rectangular shower tray made of 3,5 mm enamelled steel Charge 000 – without antinoise pads Charge 040 – with antinoise pads (fulfil DIN 4109) Charge 041 – with antinoise pads (fulfil SIA 181 and DIN 4109)
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
215076
Product family
INDURA
Product group
SHOWERTRAYS
Type
Object (single object)
Date of publishing
2015-08-18
Edition number
2
Height (mm)
25
Width (mm)
800
Depth (mm)
1400
Links
Links
Product url
http://www.laufen.com/catalogue/collections/product-solutions/indura/shower-tray-rectangular-enamelled-steel-3-5mm-extra-flat-25mm-also-suitable-flush-installation-215076
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B925A5145-FDF1-4879-AEF1-AF73FBA0167E%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B656F184E-8631-4F31-B9A9-734D5C7CF3FD%7D
Related
Related
Material main
Steel
Material secondary
Acrylic
Designed in
Switzerland
Manufactured in
Spain
Weight Net (Kg)
38.6
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
Similar products
LAUFEN
LAUFEN PRO S Shower tray, made of Marbond composite material, rectangular, linear outlet at short side
Download
LAUFEN
LAUFEN PRO S Shower tray, made of Marbond composite material, rectangular, linear outlet at short side
Download
LAUFEN
SOLUTIONS Quarter-circle shower tray, 1000 x 1000 mm
Download
LAUFEN
PLATINA Steel shower tray, flat, 1000 x 900 mm
Download
LAUFEN
PLATINA Steel shower tray, flat, 1400 x 900 mm
Download
LAUFEN
LAUFEN PRO S Shower tray, made of Marbond composite material, rectangular, linear outlet at short side
Download