Publish your products
SOLUTIONS Bathtub, fitted version 1700 x 750 mm
LAUFEN
Archived

SOLUTIONS Bathtub, fitted version 1700 x 750 mm

Bathtub made of sanitary acrylic of 4-5 mm Fitted version for the right corner, without panel With aluminium frame and standard wall fixing elements Charge 000 – without whirl system, without waste and overflow
Technical specification
  • Unique ref.223511
  • Product familySOLUTIONS
  • Product groupBaths
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)620
  • Width (mm)1700
  • Depth (mm)750
Related
  • Material mainAcrylic
  • Material secondaryMetal
  • Designed inSwitzerland
  • Manufactured inPoland
  • Weight Net (Kg)29
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal