This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

INO Bathtub, freestanding 1700 x 750 mm

Unique ref.: 231302
Brand: LAUFEN
Product family: INO
Product group: Baths
Width (mm): 1700
Height (mm): 520
Depth (mm): 750
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Bathtub, freestanding, made of solid surface material Sentec, with integrated overflow and feet


Material main: Solid surface
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 105

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®