Unique ref.: | 3113810041111 |
---|---|
Brand: | LAUFEN |
Product family: | VAL |
Product group: | Faucets |
Date of publishing: | 2020-09-17 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.laufen.com/catalogue/product?productCode=3113810041111 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/services/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/3113810041111
Material main: | Brassware |
---|---|
Material secondary: | Metal |
Designed in: | Switzerland |
Manufactured in: | Switzerland |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2.0 Code: | PR-35-79-95 |
Uniclass 2.0 Description: | Wash Basin And Trough Water Supply Fittings |
Uniclass 2015 Code: | Pr_40_20_87 |
Uniclass 2015 Description: | Taps and water supply outlet fittings |
NBS Reference Code: | 35-79-95 |
NBS Reference Description: | Wash Basin And Trough Water Supply Fittings |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Lever | Single lever basin mixer |
Material | Brass |
Spout Type | Fixed spout |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Brass |
BIMobject®