We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN Towel frame for washbasin 815331

Unique ref.: 385334
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: ACCESSORIES
Width (mm): 395
Height (mm): 440
Depth (mm): 790
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Towel frame for washbasin 815331


Material main: Metal
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Italy

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved