This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Towel frame for washbasin 810334/5

Unique ref.: 385335
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: ACCESSORIES
Width (mm): 535
Height (mm): 440
Depth (mm): 790
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Towel frame for washbasin 810334/5


Material main: Metal
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Italy

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®