We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO S Towel frame for 813965

Unique ref.: 385960
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: Accessories
Width (mm): 830
Height (mm): 745
Depth (mm): 445
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (6)
Towel frame for washbasin 813965


Material main: Metal
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 3

BIMobject Category: Furniture - Shelving & Storage

All BIM objects are real products from real manufacturers confirmed and approved