This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Lamp wall-mounted

Unique ref.: 389332
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: ACCESSORIES
Height (mm): 300
Depth (mm): 80
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (9)
Lamp wall-mounted


Material main: Glass
Material secondary:
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 0.8

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps

BIMobject®