We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN Vanity unit 455 mm

Unique ref.: 407502
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BASE UNITS AND COUNTERTOPS
Width (mm): 455
Height (mm): 617
Depth (mm): 455
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (9)
Vanity unit with space saving siphon for washbasin 815331, with two drawers
Body/Front – hand lacquered melamine coated

particle board with ABS edges,

inside melamine white

handle bars on the top of the drawers


Material main: Wood
Material secondary: Paint
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 25

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets

All BIM objects are real products from real manufacturers confirmed and approved