We are using cookies to provide our services

By using our services you agree to our use of cookies

KARTELL BY LAUFEN Vanity unit 460 mm, for 815335

Unique ref.: 407511
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BASE UNITS AND COUNTERTOPS
Width (mm): 445
Height (mm): 615
Depth (mm): 275
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit with one door, with space saving siphon, for washbasin 815335 Vanity unit, with one drawer, with internal shelf, with space saving siphon, for washbasin 815335
Body/Front – hand lacquered melamine coated particle board with ABS edges,
inside melamine white
handle bar on the top of the drawer


Material main: MDF board
Material secondary:
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 12.5

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
Uniclass 1.4 Code: L72121
Uniclass 1.4 Description: Vanity units
Uniclass 2.0 Code: PR-35-75-94
Uniclass 2.0 Description: Vanity Units
NBS Reference Code: 35-75-94
NBS Reference Description: Vanity Units

All BIM objects are real products from real manufacturers confirmed and approved