We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN Vanity unit with one door, for 815334

Unique ref.: 407512
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BASE UNITS AND COUNTERTOPS
Width (mm): 445
Height (mm): 275
Depth (mm): 615
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit with one door, with space saving siphon, for washbasin 815334


Material main: MDF board
Material secondary:
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 12.5

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
Uniclass 1.4 Code: L72121
Uniclass 1.4 Description: Vanity units
Uniclass 2.0 Code: PR-35-75-94
Uniclass 2.0 Description: Vanity Units
NBS Reference Code: 35-75-94
NBS Reference Description: Vanity Units

All BIM objects are real products from real manufacturers confirmed and approved