We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Drawer element 896 mm

Unique ref.: 407850
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: AUXILIARY UNITS
Width (mm): 455
Height (mm): 413
Depth (mm): 896
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Body/Front – hand lacquered melamine coated

particle board with ABS edges,

inside melamine white

handle bar on the top of the drawer

with 12 mm top


Material main: Melamine
Material secondary:
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 30.4

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets

All BIM objects are real products from real manufacturers confirmed and approved