We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Medium cabinet

Unique ref.: 408100
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: AUXILIARY UNITS
Width (mm): 200
Height (mm): 1200
Depth (mm): 300
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Body – hand lacquered melamine coated

particle board with ABS edges

Front – mirror

Open side at left and right

With hidden wall fixation3 fixed shelves


Material main: Melamine
Material secondary:
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 15

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

All BIM objects are real products from real manufacturers confirmed and approved