This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BOUTIQUE Vanity unit 900 mm, with one drawer, without cut out

Unique ref.: 409000
Brand: LAUFEN
Product family: BOUTIQUE
Product group: Base units and countertops
Width (mm): 900
Height (mm): 360
Depth (mm): 380
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit, with one drawer, without cut out, Body/Front – lacquered surface veneer with solid wood edges
Slim front with a 4 mm rim
1 push and pull full extension drawer


Material main: MDF board
Material secondary: Wood
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 22

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
Uniclass 1.4 Code: L72121
Uniclass 1.4 Description: Vanity units
Uniclass 2.0 Code: PR-35-75-94
Uniclass 2.0 Description: Vanity Units
NBS Reference Code: 35-75-94
NBS Reference Description: Vanity Units

BIMobject®