We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BOUTIQUE Vanity unit 1200 x 500 mm, with cut out left, with siphon

Unique ref.: 409051
Brand: LAUFEN
Product family: BOUTIQUE
Product group: Base units and countertops
Width (mm): 1200
Height (mm): 430
Depth (mm): 500
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit, with one drawer, with cut out left, with space saving siphon, Body/Front – lacquered surface veneer with solid wood edges
Slim front with a 4 mm rim
1 push and pull full extension drawer


Material main: MDF board
Material secondary: Wood
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 37.5

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
Uniclass 1.4 Code: L72121
Uniclass 1.4 Description: Vanity units
Uniclass 2.0 Code: PR-35-75-94
Uniclass 2.0 Description: Vanity Units
NBS Reference Code: 35-75-94
NBS Reference Description: Vanity Units

All BIM objects are real products from real manufacturers confirmed and approved