Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/543e388f-dd7e-4f3b-8d8e-a1f5482e69e7
Home
Categories
Furniture
Shelving & Storage
BOUTIQUE Open shelf element 300 x 380 mm
Available in United States
LAUFEN
Follow
Archived
BOUTIQUE Open shelf element 300 x 380 mm
Open shelf element, Body – lacquered surface veneer with solid wood edges With hidden wall fixation 1 fixed shelf
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
409100
Product family
BOUTIQUE
Product group
Auxiliary units
Type
Object (single object)
Date of publishing
2016-06-02
Edition number
2
Height (mm)
360
Width (mm)
300
Depth (mm)
380
Links
Links
Product url
http://www.laufen.com/catalogue/collections/product-solutions/boutique/open-shelf-element-409100
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B5E8BA0B5-E6C2-4580-BB67-7F75AF15CD30%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B65838A0F-78E8-40E2-AB6C-741CB5B0EDBB%7D
Related
Related
Material main
MDF board
Material secondary
Wood
Designed in
Switzerland
Manufactured in
Italy
Weight Net (Kg)
6.5
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Object
Similar products
LAUFEN
SPACE Tall cabinet
Download
LAUFEN
LAUFEN PRO S Tall cabinet, door hinges left
Download
LAUFEN
FRAME 25 Mirror cabinet 1300 mm, with sockets EU, with sensor switch
Download
LAUFEN
FRAME 25 Installation frame set for mirror cabinet 1300 mm
Download
LAUFEN
FRAME 25 Mirror cabinet 1000 mm, ambient lighting, with sockets EU, with sensor switch
Download
LAUFEN
FRAME 25 Mirror cabinet 1200 mm, with ambient lighting, with sockets EU, with sensor switch
Download