Publish your products
BOUTIQUE Tall cabinet
LAUFEN
Archived

BOUTIQUE Tall cabinet

Tall cabinet with 4 wooden shelves and push & pull, door left or right, Body/Front – lacquered surface veneer with solid wood edges Slim front with a 4 mm rim 1 push and pull door 4 fixed shelves
Technical specification
  • Unique ref.409131
  • Product familyBOUTIQUE
  • Product groupAuxiliary units
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)1800
  • Width (mm)300
  • Depth (mm)300
Related
  • Material mainMDF board
  • Material secondaryWood
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)26.5
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit