We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SPACE Washtop 900 mm without cut out

Unique ref.: 410950
Brand: LAUFEN
Product family: SPACE
Product group: Base units and countertops
Width (mm): 900
Height (mm): 13
Depth (mm): 520
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Washtop 900, without cut out, Body – high-pressure laminate surface (HPL) - water resistant, high impact and scratch resistant
with 2 mounting brackets
max. load 150 kg


Material main: MDF board
Material secondary: Aluminium
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 11

BIMobject Category: Sanitary - Washtops
IFC classification: Object

BIMobject®