This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

SPACE Washtop 1200 mm with cut out left and right

Unique ref.: 411004
Brand: LAUFEN
Product family: SPACE
Product group: Base units and countertops
Width (mm): 1200
Height (mm): 13
Depth (mm): 520
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Washtop 1200 with cut out left and right, Body – high-pressure laminate surface (HPL) - water resistant, high impact and scratch resistant
with 2 mounting brackets
max. load 150 kg


Material main: MDF board
Material secondary: Aluminium
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 14

BIMobject Category: Sanitary - Washtops
IFC classification: Object

BIMobject®