Selecting the location and language will prioritise localised information. Continue
SPACE Drawer element with one drawer 790 mm
LAUFEN

SPACE Drawer element with one drawer 790 mm

Drawer element with one drawer, Body/Front – high-pressure laminate surface (HPL) - water resistant, high impact and scratch resistant extruded anodised aluminium drawer front frame-handle combination drawer fronts 3 mm solide-core HPL material 1 drawer (soft-close mechanism)
Technical specification
  • Unique ref.411161
  • Collection setSPACE
  • CollectionAuxiliary units
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)250
  • Width (mm)790
  • Depth (mm)520
Related
  • Material mainMDF board
  • Material secondaryAluminium
  • Weight Net (Kg)21.5
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurnishing Element