Selecting the location and language will prioritise localised information. Continue
ILBAGNOALESSI ONE Vanity unit, 1200 mm, for 818972
LAUFEN

ILBAGNOALESSI ONE Vanity unit, 1200 mm, for 818972

Vanity unit, 1200 mm, with cut-out right, with space saving siphon and softclose, 4 drawers, for 818972 Body/Front – Surface real wood veneer or, lacquered, Integrated handle in the front, 1 cut out right, with space saving siphon
Technical specification
  • Unique ref.424132
  • Collection setILBAGNOALESSI ONE
  • CollectionBase units and countertops
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)332
  • Width (mm)1200
  • Depth (mm)500
Related
  • Material mainMDF board
  • Material secondaryWood
  • Weight Net (Kg)48.15
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture