ILBAGNOALESSI ONE Vanity unit 730 mm, for 814976
LAUFEN

ILBAGNOALESSI ONE Vanity unit 730 mm, for 814976

Vanity unit for washbasin 814976, with soft close mechanism, with 2 drawers, Body/Front – Surface lacquered real wood veneer or lacquered white, Integrated handle in the front
Technical specification
  • Unique ref.424450
  • Collection setILBAGNOALESSI ONE
  • CollectionBase units and countertops
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)480
  • Width (mm)730
  • Depth (mm)320
Related
  • Material mainMDF board
  • Material secondaryWood
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)19.5
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture
  • Uniclass 1.4 CodeL72121
  • Uniclass 1.4 DescriptionVanity units
  • Uniclass 2.0 CodePR-35-75-94
  • Uniclass 2.0 DescriptionVanity Units
  • NBS Reference Code35-75-94
  • NBS Reference DescriptionVanity Units