Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
laufen/products/0a112e42-4464-4b32-89b1-c7e9967cfc32
Home
Categories
Sanitary
Compound Units
ILBAGNOALESSI ONE Vanity unit 990 mm, for 814974
LAUFEN
Follow
ILBAGNOALESSI ONE Vanity unit 990 mm, for 814974
Vanity unit for washbasin 814974, with soft close mechanism, with 2 drawers, Body/Front – Surface lacquered real wood veneer or lacquered white, Integrated handle in the front
Download
Technical specification
Technical specification
Unique ref.
424500
Collection set
ILBAGNOALESSI ONE
Collection
Base units and countertops
Type
Object (single object)
Date of publishing
2016-06-02
Edition number
2
Height (mm)
480
Width (mm)
990
Depth (mm)
320
Links
Links
Product url
http://www.laufen.com/catalogue/collections/total-bathroom-sets/ilbagnoalessi-one/vanity-unit-2drawers-matches-washbasin-814974-424500
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B514AF03D-05B9-4B8A-BE00-D9205BEFDDBD%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B83758716-7A6D-4BEE-8C19-E615178D4358%7D
Related
Related
Material main
MDF board
Material secondary
Wood
Weight Net (Kg)
25.5
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
Similar products
LAUFEN
ILBAGNOALESSI ONE Vanity unit, 1200 mm, for 818972
Download
LAUFEN
ILBAGNOALESSI ONE Vanity unit, 1600 x 500 mm, for 818971
Download
LAUFEN
ILBAGNOALESSI ONE Vanity unit, 800 mm, for 818972
Download
LAUFEN
ILBAGNOALESSI ONE Vanity unit, 800 mm, for 818971
Download
LAUFEN
ILBAGNOALESSI ONE Vanity unit, 1200 mm, for 818972
Download
LAUFEN
SONAR 580mm Vanity unit, 2 doors, matching washbasin 810342
Download