We are using cookies to provide our services

By using our services you agree to our use of cookies

FLORAKIDS Mirror 'Body'

Unique ref.: 461612
Brand: LAUFEN
Product family: FLORAKIDS
Product group: Mirrors
Width (mm): 328
Height (mm): 375
Depth (mm): 21
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Caterpillar segment – body with mirror


Material main: MDF board
Material secondary: Glass
Designed in: Switzerland
Manufactured in: Hungary
Weight Net (Kg): 2

BIMobject Category: Furniture - Mirrors
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8732
Uniclass 1.4 Description: Mirrors
Uniclass 2.0 Code: PR-71-55
Uniclass 2.0 Description: Mirrors
Uniclass 2015 Code: Pr_25_71_53
Uniclass 2015 Description: Mirrors
NBS Reference Code: 71-55
NBS Reference Description: Mirrors
CSI MasterFormat 2014 Code: 08 83 00
CSI MasterFormat 2014 Title: Mirrors
OmniClass Number: 23-21 37 13 15
OmniClass Title: Mirrors
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS

All BIM objects are real products from real manufacturers confirmed and approved