This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PALOMBA COLLECTION Washbasin 800 mm

Unique ref.: 814804
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: Basins
Width (mm): 800
Height (mm): 160
Depth (mm): 500
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Countertop basin LAUFEN PALOMBA COLLECTION, sanitary ceramic, EN 31, dimensions 800 x 500 mm, angular, 1 tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), without, tap holes, towel rail 38180.1, bathtubs, shower trays, furniture, Order no. 81480.4


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 20

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®