We are using cookies to provide our services

By using our services you agree to our use of cookies

LIVING Small washbasin 500 mm

Unique ref.: 815434
Brand: LAUFEN
Product family: LIVING
Product group: BASINS
Width (mm): 380
Height (mm): 130
Depth (mm): 500
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (2)
Countertop small washbasin LAUFEN LIVING SQUARE, sanitary ceramic, EN 31, dimensions 500 x 380 mm, angular, 1 centre tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), without tap hole, with or without overflow, towel rail 38143.1
Order no. 81543.4


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 14

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved