We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO Small washbasin 450 mm

Unique ref.: 815952
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BASINS
Width (mm): 450
Height (mm): 330
Depth (mm): 150
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Small washbasin LAUFEN PRO, sanitary ceramic, EN 31, dimensions 450 x 330 mm, symmetric, 1 centre tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), without tap holes/overflow and open drain, 1 tap hole/without overflow, and open drain, siphon cover, furniture, Order no. 81595.2


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 7.6

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved