We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LIVING Countertop washbasin, undersurface ground 650 mm

Unique ref.: 816432
Brand: LAUFEN
Product family: LIVING
Product group: BASINS
Width (mm): 480
Height (mm): 150
Depth (mm): 650
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (9)
Drop in basin wall mounted LAUFEN LIVING SQUARE, sanitary ceramic, EN 31, dimensions 650 x 480 mm, angular, 1 centre tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), 3 tap holes, without tap holes, with or without overflow, 3 tap holes distance 8 inches with overflow, furniture
Order no. 81643.2


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 15.6

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved