Publish your products
LIVING Countertop washbasin, undersurface ground 900 mm
LAUFEN
Archived

LIVING Countertop washbasin, undersurface ground 900 mm

Drop in basin wall mounted LAUFEN LIVING SQUARE, sanitary ceramic, EN 14688, dimensions 900 x 480 mm, angular, 1 centre tap hole, Special feature: overflow channel glazed, integreated shelves, Further options / accessories: Surface refinement LCC (only white), 3 tap holes, without tap holes, with or without overflow, hole for soap, dispenser left or right, electronic valve unit to control water temperature, and flow rate, 3 tap holes distance 8 inches with overflow, furniture Order no. 81643.4
Technical specification
  • Unique ref.816434
  • Product familyLIVING
  • Product groupBASINS
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)150
  • Width (mm)480
  • Depth (mm)900
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inAustria
  • Weight Net (Kg)30
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit