Publish your products
LIVING Countertop washbasin, cuttable 1500 mm
LAUFEN
Archived

LIVING Countertop washbasin, cuttable 1500 mm

Cutable countertop basin LAUFEN LIVING CITY, sanitary ceramic, EN 31, dimensions 1500 x 460 mm, angular, basin right, 1 centre tap hole, Special feature: overflow channel glazed, cut one-sided to 980 - 1480 mm, integreated shelf left, Further options / accessories: Surface refinement LCC (only white), 3 tap holes, without tap holes, 1 tap hole without overflow, without tap, holes and overflow, 3 tap holes distance 8 inches, bespoke decoration, on ceramic shelf, towel rail 600 mm 89542.4 / 1000 mm 89542.6, furniture Order no. 81843.5
Technical specification
  • Unique ref.818435
  • Product familyLIVING
  • Product groupBASINS
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)155
  • Width (mm)460
  • Depth (mm)1500
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inAustria
  • Weight Net (Kg)35
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit