We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

PALACE Wall-hung WC, washdown, compact

Unique ref.: 820703
Brand: LAUFEN
Product family: PALACE
Product group: WCs
Width (mm): 360
Height (mm): 380
Depth (mm): 490
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (9)
Compact wallhung WC pan washdown LAUFEN PALACE, sanitary, ceramic, for concealed cistern, EN 997, EN 33, 6/3-l-flush, dimensions 360 x 490 x 375 mm, concealed trap, concealed fixation, Special feature: concealed surfaces directing water are fully glazed, throughout, closed water rim, vacuum checkedFurther options / accessories: Surface refinement LCC (only white), WC seat and cover 89170.0, WC seat and cover with automatic, lowering 89170.1
Order no. 82070.3


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 25

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved