We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ILBAGNOALESSI ONE Floorstanding WC, washdown

Unique ref.: 821971
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: WCs
Width (mm): 390
Height (mm): 460
Depth (mm): 585
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding WC pan washdown LAUFEN IL BAGNO ALESSI ONE, sanitary ceramic, for concealed cistern, EN 997, EN 33, 6/3-l-flush, dimensions 390 x 585 x 460 mm, outlet horizontal, vertical 70 and 125 mm, back to wall, concealed trap, concealed fixation, Special feature: Surface refinement LCC (only white), concealed surfaces, directing water are fully glazed throughout, closed water rim, vacuum, checked, Further options / accessories: WC seat & cover with automatic, lowering 89297.1, Order no. 82197.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 27.2

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets

All BIM objects are real products from real manufacturers confirmed and approved