This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ILBAGNOALESSI ONE Floorstanding WC combination, washdown

Unique ref.: 822976
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: WCs
Width (mm): 390
Height (mm): 950
Depth (mm): 720
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding WC pan washdown LAUFEN IL BAGNO ALESSI ONE, sanitary ceramic, for cistern, EN 997, EN 33, 6/3-l-flush, dimensions 390 x 720 x 460 mm, outlet horizontal, VARIO vertical 70 - 305 mm, back to wall, concealed trap, concealed fixation, Special feature: Surface refinement LCC (only white), concealed surfaces, directing water are fully glazed throughout, closed water rim, vacuum, checked, Further options / accessories: cistern 82697.1, WC seat & cover with, automatic lowering 89297.1, Order no. 82297.6


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 36

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets

BIMobject®